Cummins Guidanz DTK
Training homePower generation system / Monitor controller data
Monitor controller data
Monitor, record, visualize, and organize supported controller parameters.
Expected result
Controller parameters are available for live monitoring, recording, graphing, and reusable grouping.
Training video
Guidanz Windows: Features & Parameters, Monitoring, and Graphical Monitoring
Watch on YouTubeMonitoring and recording
- Open Data Monitor from the controller Device Dashboard.
- Select a predefined group or a custom group.
- Start monitoring and adjust the sample time and maximum recording time.
- Select the recording control to record parameters. Pause or leave the Data Monitor screen to create the record file.
- Select Visualize Data to graph numerical and enumeration parameters.
Recording location
PowerGen DML recordings are stored in C:\Users\Public\Documents\Cummins\Guidanz\Exports.
Custom groups
Create, import, and save custom groups from the Custom Groups tab. Parameters that are not supported by the controller are grayed out. Custom groups can be added to Favorites or exported as a .TPL file.
DTK Mobile differences
DTK Mobile does not support PowerGen connections. Use DTK Windows for PowerGen connections and workflows.