Cummins Care - Electronic Service Tools

INSITE™ 8.X.X and Greater PC Configuration Requirements

INSITE will run on the following Operating Systems except where noted below
Component Recommended Minimum Requirements to Install
Platform:

INTEL i5 Processor & AMD K10 Core (32bit or 64bit)

INTEL i3 Processor & AMD K10 Core (32bit or 64bit)
Operating System:

Windows 10 (32bit or 64bit)

*Windows 8.X (32bit or 64bit)

* - Windows 8.X Starter or Windows 8.X RT is not supported

Windows® 7 (32bit or 64bit) 

Note:   Windows 7 Starter Edition or Basic Edition, Virtual PC and XP Mode are not supported

Processor: 2.1 GHz or greater Quad-Core 2 GHz or greater Quad-Core
RAM: 12 GB or greater Windows 7 - 8GB
Hard Drive: 2 GB or greater available disk space 2 GB available disk space
Media device (needed for installation in most cases and INCAL): Dual Layer - Double Density DVD-ROM DVD-ROM (may be internal or external as needed for installation)
Display: **Minimum Resolution 1024 x 768 **Minimum Resolution 1024 x 768 
Keyboard: 101-Key Enhanced 101-Key Enhanced
Pointing Device: Windows Compatible Device Windows Compatible Device
Multimedia: PCs that will be used for Virtual College training will require multimedia and sound capability Any Windows Compatible Sound Device
Other Software:

Adobe Acrobat Reader v9.0 or higher
Microsoft .NET Framework 4.5.2

For INSITE 8.0.3 and greater. Internet Explorer 9.0 or greater is required

Acrobat Reader 9.0 or higher
Microsoft .NET Framework v4.5.2

For INSITE 8.0.3 and greater. Internet Explorer 9.0 or greater is required

Printer (optional): Windows Compatible Device Windows Compatible Device
Internet connection: DSL / Broadband high-speed DSL / Broadband high-speed
Available Ports: 2x USB 2.0 See datalink adapter manufacturer for port specifications.